It looks like you are coming from United States, but the current site you have selected to visit is Swaziland. Do you want to change site?

Yes, please! No, keep me on the current site

2620 Series 3/8" Bronze Pedestal Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

020 Size Bronze FIP Pedestal Pump

Flow rate: Nominal 20 Litres/min (4.4 gallons/min) at 1500rpm
Self-priming from dry up to 1.5m (4.9ft)

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure

Documents