It looks like you are coming from United States, but the current site you have selected to visit is Swaziland. Do you want to change site?

Yes, please! No, keep me on the current site

23920 Utility Puppy 3000 Bronze DC Pump

Overview Documentation & Tools
Overview

Overview

Product Features
  • 10 minute dry running after initial prime
  • Bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing parts
  • Continuous rated
  • ISO 8846 MARINE (Ignition protection).
  • ISO 8849 MARINE (Bilge pump standard).

Flow rate: 43 Litres/min (10 gallons/min)
Self-priming from dry up to 2.4m (8ft)

Documentation & Tools

Documentation & Tools

Documents