It looks like you are coming from United States, but the current site you have selected to visit is Swaziland. Do you want to change site?

Yes, please! No, keep me on the current site

23680 Water Puppy Bronze DC Pump

Overview Documentation & Tools
Overview

Overview

Product Features
  • Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing parts.
  • ISO 8846 MARINE (Ignition protection).
  • ISO 8849 MARINE (Bilge pump standard).

Commercial Duty Water Puppy

Flow rate: 32 Litres/min (6.5 gallons/min)
Self-priming from dry up to 1.2m (4ft)

Documentation & Tools

Documentation & Tools

Documents