It looks like you are coming from United States, but the current site you have selected to visit is Swaziland. Do you want to change site?

Yes, please! No, keep me on the current site

23610 Maxi Puppy Bronze DC Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 23610-3003
VOLTS (DC): 12

Model No.: 23610-3103
VOLTS (DC): 24

 

  • Small bilge debris present no problem to these bronze bodied, flexible impellerpumps.
  • Simple design means fewer wearing parts.
  • ISO 8846 MARINE (Ignition protection).
  • ISO 8849 MARINE (Bilge pump standard).

A high-pressure and high-flow pump for bilge pumping, the Maxi Puppy 3000 is self-priming up to 8' (2.4m), and offers an output of 720 GPH (2725 LPH). It’s built to last with a bronze pump head and an oil-resistant nitrile impeller.

Flow rate: 44 Litres/min (9.5 gallons/min)
Self-priming from dry up to 2.4m (7.8ft)

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats
Documentation & Tools

Documentation & Tools

Documents