The ResidiaJet is a single-jet dry dial meter with magnetic coupling. It provides protection against external magnetic fields in accordance with EN 14 154, and it does so over the whole measuring range.
The ResidiaJet water meter has a modular register; prepared to take an electronic communication module (e.g., Radio, M-Bus).
Two different modules are available: The Residia-M M-Bus module for systems in accordance with EN 13757-3 (IEC 870/EN 1434-3) and the Residia-P Pulse module for digital pulses (e.g., for remote reading).
The two different versions of ResidiaJet are either suitable up to 30 °C as a cold water meter or suitable up to 90 °C as a hot water meter.
For more information on this product, please download the data sheet.