For more information and specifications, download the data sheet.
The Sensus OMNI™ Verification (V²) portable test meter gives you a fast and efficient solution to test the accuracy and performance of your large meters. The test meter will quickly become an important part of your water system’s maintenance operation. Piping and flow pattern irregularities can influence your meters’ accuracy and testing them in-line provides a truer indication of in-service accuracy. With OMNI V² you no longer have to take your meters out of service to test them.
OMNI V² utilizes the same floating ball technology used for the entire OMNI meter family. Floating ball technology enables V² to verify flows from ½ gallons per minute (GPM) to 500 GPM through a single chamber. Along with the V² hardware, you will also receive the Sensus Flow Verification software. The software lets the operator connect to the V2 test meter electronically and pull the required data for test results from the register. When testing an OMNI meter with the V² you can electronically connect both meters to the software and automate the data side of testing.
The OMNI V² test meter will give you accurate, systematic and timely testing, enabling the optimum performance of your water distribution system.