Overview
The Meimag consists of two different components: A converter unit on top of the meter and the sensor inside. There are two different converter versions:
- MAG 6000CT for Measurement of water, in commercial applications, up to 30 °C. Usage as billing or irrigation meter
- MAG 6000 for measurement of water, in industrial applications, up to 70 °C for usage in water treatment and batching of fluids
One sensor is available, the MAG 5100W, for measurement of water up to 70 °C and usage in industrial applications, water treatment and batching of fluids (MAG 6000).
Benefits to you
- Provides increased low flow accuracy for water leakage detection
- Allows patented MAG in-situ verification using the SENSORPROM fingerprint
- Optimizes turn down ratio for superior signal resolution
- Enhances troubleshooting and meter verification with the help of a comprehensive diagnostic and service menu
- Facilitates easy transmitter setup and replacement with SENSORPROM technology; reprograms any new transmitter automatically without loss of data and accuracy
- Enables fitting of add-on bus modules without loss of functionality with USM II platform; all modules can be fitted as true Plug & Play
- Installs easily and is simple to commission and maintain
- Robust build
Product Features
Converter – MAG 6000CT
- Approval acc. 2004/22/EG MI001 for cold water up to 30 °C Wide measuring range
- Approved Ratio R160
Converter – MAG 5000
- High measuring accuracy (±0,4%±1mm/s of measured value under reference conditions)
- Wide measuring range
Converter – MAG 6000
- High measuring accuracy (±0,2%±1mm/s of measured value under reference conditions)
Sensor – MAG 5100W
- High measuring accuracy (±0,2%±1mm/s of measured value; together with MAG 6000)
- Earthing electrodes integrated in the measuring tube
- Coned measuring pipe by 1xDN for more accurate measurement of low flow rates
- Measuring tube liner with sanitary approval
- Measuring tube temperature resistant up to 70 °C (short time 90 °C
- EPDM liner specifically for drinking water applications requiring special approvals
- Built-in advanced batch control
- Robust design
Specifications
- Simple commissioning by SENSORPROM
- No calibration necessary
- Self-diagnosis
- Converter suitable for compact/remote mounting; separate mounting with cable length up to 3 m with MAG 6000CT and up to 100 m with MAG 6000
- Automatic zero point adjustment
- LCD-indicator, current output, pulse output
- Empty pipe detection
- Flow-direction signal
- Batch function
- Limit switch