It looks like you are coming from United States, but the current site you have selected to visit is Swaziland. Do you want to change site?

Yes, please! No, keep me on the current site

Auto-Adjust® II Turbo Meters

Overview Industries & Applications
Overview

Overview

Product Features
  • Dual turbine technology
  • Removable measuring module
  • Accuracy savings
  • Maintenance savings
  • Auto-adjusting design
  • Self-checking and self-adjusting algorithm
  • Easy upgrades and customization

Specifications

Models and Sizes:

  • AAT-18: 4” (G250/DN100)
  • AAT-27: 4” (G400/DN100)
  • AAT-35: 6” (G650/DN150)
  • AAT-57: 6” (G1000/DN150)
  • AAT-60: 8” (G1000/DN200)
  • AAT-90: 8” (G1600/DN200)
  • AAT-140: 12” (G2500/DN300)
  • AAT-230: 12” (G4000/DN300)

For rotor degree angle, pressure psi, max flow rate, calculated annual savings and more, download the product data sheet.

The Most Advanced Gas Turbine Meter Technology Ever Produced

Deliver unparalleled high volume gas measurement with the Auto-Adjust® II turbo meter (AAT). It features dual sensing rotors and patented algorithms that work in partnership to detect and adjust for changes in gas flow conditions, such as jetting, pulsation and swirl. They can also adjust for drag caused by component wear or contamination. In fact, Auto-Adjust II meter accuracy is +/- 1.0% over the entire operating range of the gas turbine meter.

Using the same top-entry design of our Mark II turbo meters, the measuring module of the AAT can be changed, recalibrated or upgraded without removing the meter body from the line. This helps prevent costly downtime and lost revenue. The AAT meter has unique self-checking features. So you can provide constant accuracy monitoring and in-line field diagnostics—a good way to save significant maintenance dollars.

Worn modules can be returned to our manufacturing facility for refurbishment. There, the units are cleaned and rebuilt using original equipment parts. They are fully tested and warranted to ensure reliable operation.

No other gas turbine meter technology offers the self-checking accuracy, convenient maintenance and continuous measurement certainty as the Auto-Adjust II.

Benefits to you

  • Alerts users to unstable upstream conditions and unacceptable installations
  • Allows for remote monitoring of measurement system accuracy
  • Allows for remote totalization of adjusted and corrected volumes
  • Reduces the number of maintenance and testing site visits
Industries & Applications

Industries & Applications

Recommended Industries and Applications