Overview
The MID approved 420 is a reliable, wet dial, multi-jet residential water meter that is resistant to bad water quality.
The 420 is AMR compatible; its over-sized identification plate and 5‐drum large digits offer great legibility without any risk of condensation.
Benefits to you
- Offers excellent legibility
- Resists corrosion, water hammer, pressure and heat
- Is protected against tampering
Product Features
- Low-starting flow rate
- PN 16 is suited for hard network conditions
- Can be equipped with an HRI sensor for remote reading
Specifications
- Available from DN 15 to DN 40
- MAP 16
- R160
- Compliant with OIML R49, ISO 4064/1‐1977 and PN-ISO 14154
- Approved for horizontal position acc. to MID SK 08-MI001-SMU/003
For more information about this product, download the data sheet.