• MJK Shuttle®

    Ultrasonic Level Measurement
    For use in wastewater wells, sewer
    wells and drinking water reservoirs

    Learn More

Would you like to talk to an MJK Specialist?

Electromagnetic Flow Measurement

mjk-magflux-465px.jpg

MagFlux® flowmeters are designed to measure flow rates in all types of conductive fluids, including drinking water, wastewater, sludge and process water. The flow meters are produced in fiberglass-reinforced polyester, which is why they can withstand virtually all environmental challenges they are exposed to.

Flow Measurement

Durable and High Precision Level Measurement

mjk-expert-7060-465px.jpg

MJK level transmitters excel to the top of their categories, are extremely durable and robust, and designed for level measurement by immersion in slurries, wastewater and sludge.

Level Measurement

Data Logger with Integrated Modem

430px-610-204110-chatter-lock.png

Chatter™ Data Logger is designed for monitoring drinking water and waste water installations. It has a built-in multichannel data logger, a GSM / GPRS modem and a battery ensuring up to 5 - 10 years of continuous operation. Available in two different versions: one for pipe mounting and one for wall mount.

Chatter™ Data Logger

 

Open Channel Flow Measurement

mjk-713-flow-meter-02-465px.jpg

The 713 open channel flow meter can be used for measuring and recording flow in all types of open channels and overflows as well as non-standard channels on treatment plants and overflow installations. Here, the flow is calculated based on hydrostatic or ultrasonic level measurement.

Open Channel Flow Meter