Ubbelohde viscometer (DIN), with TC sensors, +10 … +80 °C

Overview ;
Overview

Overview

Product Features
  • Measuring temperature +10 … +80 °C
  • Filling volume: 18 … 22 ml
  • Overall length: ca. 355 mm
  • incl. calibration certificate

 

Ubbelohde glass capillary viscometer, characteristics according to DIN 51562-1 and ISO 3105.
Suitable especially for opaque samples, e.g. used motor oils.

For use with AVS® devices, equipped for thermoelectric detection, e.g. ViscoPump III (TC), VZ 8562 for thermo-electric detection.
No measuring stand of AVS®/S series required.

SKU: 285423430