AgCl Metal combination electrode for halogenide titrations

Overview ;
Overview

Overview

Product Features

SKU: 285102413

Metal combination electrode for halogenide titrations
AgCl 62
Glass shaft, platinum junction, electrolyte KNO3 2 mol/l + KCl 0.001 mol/l, Ag/AgCl-reference system, sensor silver cap 4 mm Ø, chlorinated, plug head, length 120 mm, 12 mm Ø, -5…+100 °C
AgCl 65
Glass shaft, platinum junction, electrolyte KNO3 2 mol/l + KCl 0.001 mol/l, Ag/AgCl-reference system, sensor silver cap 4 mm Ø, chlorinated, plug head, tapper NS 14.5, length 103 mm, 10 mm Ø, -5…+100 °C
SILVER COMBINATION AG CL 62