It looks like you are coming from United States, but the current site you have selected to visit is Suriname. Do you want to change site?

Yes, please! No, keep me on the current site

LEP07 – Submersible Effluent Pumps

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Corrosion-resistant construction.
  • Stainless Steel motor casing and fasteners.
  • Glass-filled thermoplastic impeller and casing.
  • Bearing: Upper and lower heavy duty ball bearing construction.
  • Motor is permanently lubricated for extended service life and is powered for continuous operation. All ratings are within the working limits of the motor.
  • Hard coated 400 series stainless steel shaft for improved corrosion resistance.
  • Optional float switch is adjustable for various liquid levels. Easily removed for direct pump operation or switch replacement.
  • Complete unit is lightweight and portable.

Residential Wastewater
Submersible Effluent Pumps

Specifically designed for treating on-site wastewater treatment:
-Effluent Systems
-Water Transfer
-Dewatering
-Heavy Duty Sump

Solutions

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Technical Brochure