It looks like you are coming from United States, but the current site you have selected to visit is Somalia. Do you want to change site?

Yes, please! No, keep me on the current site

VJ Deep Well Jet Pumps

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High Capacity: Specifically designed to deliver water at high capacities.
  • Easy to Service: Can be taken apart for service by removal of four bolts. Pipes do not have to be disturbed when service is required.
  • Powered for Continuous Operation: Pump is designed for continuous operation. All ratings are within the motor manufacturer’s recommended working limits.
  • Corrosion-Resistant: Electrocoat paint process is applied inside and out and then baked on.
  • Adjustable Automatic Pressure Control Valve: Guarantees maximum capacity at all times. By-pass check valve equalizes pressure in entire system and helps prevent loss of prime.
  • Easy to Prime: The VJ series incorporates a vent at the highest point of the casing, including the mechanical seal chamber, for a more thorough air purging, and fast, efficient priming.

Goulds Water Technology Pumps VJ 60Hz Vertical Jet Pumps for Deep Wells

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools