It looks like you are coming from United States, but the current site you have selected to visit is Somalia. Do you want to change site?

Yes, please! No, keep me on the current site

JO5X, JO5K, JO5L – Jet/Tank Packages

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Deep Drawn Steel Shells: Provide maximum material strength.
  • Inner Shell: Prevents diaphragm from over-expanding.
  • Heavy Duty Diaphragm: Made of finest quality butyl rubber. Separates air and water, maintains air charge.
  • Interior Tank Lining: Fusion bonded polymeric lining (durable polypropylene liner used on V15P). Both meet FDA requirements.
  • Maximum Working Pressure: 100 PSI for V45MP and V60MP,125PSIforV15P.
  • Temperature Rating: Maximum 120o F.
  • Appliance Appearance Exterior Finish: Two coat high performance protection system.
  • Heavy Duty Base: Eliminates corrosion due to condensation and exposure to the elements. Made of high density polypropylene.

Convertible Pump/Tank Packages for home, farm and cottage water systems and booster service.

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools