It looks like you are coming from United States, but the current site you have selected to visit is Somalia. Do you want to change site?

Yes, please! No, keep me on the current site

EZ Prime Jet Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Primes quickly and easily
High head or high capacity performance available.
Versatile dual-rated motor
Design allows for quick and easy maintenance.
Conveniently located drain plug to prevent freezing and a specially designed port for easy cleaning.
Back pull out design for easy serviceability
Motor rated for continuous duty
Impeller is FDA compliant, glass-filled Noryl[TM]
Drain plug for ease of winterizing and maintenance
Home, Farm, Cottage Use

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Technical Brochure