It looks like you are coming from United States, but the current site you have selected to visit is Somalia. Do you want to change site?

Yes, please! No, keep me on the current site

Marlow Series – Prime Line Swimming Pool Pumps

Overview Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Rugged Cast Iron or Welded Steel Construction
  • High Efficiency Impeller
  • Multi-vane Cast Iron Replaceable Diffuser
  • 2” Through 4” Pumps in Both Close-Coupled and Frame Mounted Configurations
  • 4” Through 6” Available Frame Mounted
  • Adjustable Bearing Housing on Frame Mounted Models
  • Integral Suction Check Valve
  • Ease of Maintenance
  • Self-lubricating Mechanical Seal
  • Back Pull-out Design
  • Frame Mounted Models Equipped with Adjustable Bearing Carrier to Permit External Adjustment of Impeller Clearance
  • NSF Certified

NSF Mark

Complete line of close and long coupled, self-priming pumps to meet exact requirements of every commercial pool and waterpark application.

 

Technology

Technical Drawings

Products

Show More
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure