It looks like you are coming from United States, but the current site you have selected to visit is Somalia. Do you want to change site?

Yes, please! No, keep me on the current site

VIC Canned Vertical Turbine Pumps

Overview Accessories Industries & Applications
Overview

Overview

Product Features
Features and Benefits:
  • Hydraulic coverage from 15K-50K GPM
  • High pressure solutions
  • Industry-leading efficiencies across coverage range
  • Options for low-NPSHa conditions and suction lift concerns
  • Application-specific product options and material choices, including option for corrosive/abrasive services
  • Customizable configurations for site-specific needs
  • In-line piping connection options for easier and less costly installations
  • Minimal floor space requirements

 

Multistage canned vertical turbine pumps offer the same versatility and performance as our lineshaft pumps and are ideal for closed-loop boosting. These are short-set lineshaft pumps with suction piping connected to a can (or sleeve) inlet, which allows the can to create the pump reservoir. A canned turbine pump is a perfect solution for site locations where suction piping exists, rather than an existing sump or reservoir.

  • Industrial Process Pumps
  • Commercial/Industrial Water Supply
  • Municipal Water and Wastewater
  • Booster Systems & Packaged Pump Stations
  • Utility Circulating Water
  • Filter Backwash
  • Effluent Transfer
  • Plant Water Systems
  • Crude Oil Pipeline Boosting
  • High Pressure, Light Hydrocarbon
  • Storage Terminal Transport/Boosting
  • Power Generation
  • Condenser Circulating Water Pumps
  • Water Parks
  • Mining
Accessories

Accessories

Accessories

VIT Lineshaft Turbine Pumps

  • Hydraulic coverage from 15K-50K GPM
  • High pressure solutions
  • Industry-leading efficiencies across coverage range
  • Options for low-NPSHa conditions and suction lift concerns
  • Application-specific product options and material choices, including option for corrosive/abrasive services
  • Customizable configurations for site-specific needs, such as above/below ground discharge
  • Minimal floor space requirements
  • Vertical Hollow Shaft or Vertical Solid Shaft motor options

Column Pumps

  • Flows to 400,000 gpm (91,000 m3/h)
  • Heads to 600 ft TDH (180 m)
  • 32" to 156" Discharge (813 to 3962 mm)
  • Semi-Enclosed Impeller Models WCAX, YDD, WCA, WCF and WCB​
  • Enclosed Impeller Models WMCC and WMCE​