It looks like you are coming from United States, but the current site you have selected to visit is Somalia. Do you want to change site?

Yes, please! No, keep me on the current site

Vertical Turbine Pumps Lineshaft Turbine Pumps

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Available 

Multi-stage Vertical Turbine Pumps with bronze impellers and cast iron bowls. The lineshaft turbine pumps have above-ground discharge with water-lubricated line shaft bearings. The column pipe coupling has bronze centering spiders with fluted-rubber line shaft bearings. The bowls are vitra-glass coated in the waterways for improved efficiencies. Capacities up to 10,000 GPM with heads to 150 feet per stage.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylem Online

Your access to select and configure Xylem solutions

Brochure

Specification