SL 80 SteamLine combination electrode with screw plug head (ATEX II 1/2G) without temperature sensor

Overview ;
Overview

Overview

Product Features

SKU: 285113213

SL 80-120pH
Low-maintenance pH combination electrode, hot steam sterilizable, CIP and SIP able, glass shaft, SILAMID® reference, ceramic junction, pressurized RheoLid ref. system, sphere membrane, S glass, screw plug head, length 120 mm, 12 mm Ø, 0...14 pH, 0...140 °C °
SL 80-360pH
Low-maintenance pH combination electrode, hot steam sterilizable, CIP and SIP able, glass shaft, SILAMID® reference, ceramic junction, pressurized RheoLid ref. system, sphere membrane, S glass, screw plug head, length 360 mm, 12 mm Ø, 0...14
SL 80-225pH
Low-maintenance pH combination electrode, hot steam sterilizable, CIP and SIP able, glass shaft, SILAMID® reference, ceramic junction, pressurized RheoLid ref. system, sphere membrane, S glass, screw plug head, length 225 mm, 12 mm Ø, 0...14
SL 80-325pH
Low-maintenance pH combination electrode, hot steam sterilizable, CIP and SIP able, glass shaft, SILAMID® reference, ceramic junction, pressurized RheoLid ref. system, sphere membrane, S glass, screw plug head, length 325 mm, 12 mm Ø, 0...14
SL 80-425pH
Low-maintenance pH combination electrode, hot steam sterilizable, CIP and SIP able, glass shaft, SILAMID® reference, ceramic junction, pressurized RheoLid ref. system, sphere membrane, S glass, screw plug head, length 425 mm, 12 mm Ø, 0...14
ATEX II 1/2G pH-combination electrode SL 80-120 pH