Flygt Intelligent Pump Station Managers Flygt MultiSmart Pump Station Management System

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Simplified waste & sewage water management
  • Easy installation, commission and integration
  • Patented set-point profiles for optimizing your pump station
  • Predictive maintenance – reduced call-outs and site visits

Easy To Intall, Easy To Use

Commissioning a new station or changing an existing station to maximize its efficiency or cost-effectiveness is simple with the intuitive user interface. A setup wizard guides you through installation using defaults that have been thoughtfully designed. With MultiSmart, any parameter can easily be changed to make your station work just the way you need. From something as simple as changing set-points to complex alternation schemes for large pump stations, MultiSmart empowers your operational staff with complete control.

Wouldn't it be great if your pump station ran the most efficient pump instead of following a fixed alteration? What if it could clean the well out by removing floatables on a regular basis? Or provide you with the right information for carrying out preventive maintenance? MultiSmart does all this and much more.

Multiple set-point profiles allow remote switching or on specific date/times for a variety of specific operations like spill management. Set points can be changed automatically, and the maximum number of pumps to run can be limited when switching to a generator. With hundreds of features just like these, MultiSmart dramatically reduces the complexity and hassle of controlling pump stations.

Lowers Costs, Saves Time

Nuisance call-outs are dramatically reduced, thanks to built-in features like pump reversal that prevents clogging and alarms that prompt preventive maintenance. Pump energy efficiency is optimized by monitoring pump voltage and amperage to calculate real power consumption. By knowing the energy used by each pump it decreases pump station electrical consumption by leveraging the use of the most efficient pump.

Built-in functionality in the Flygt MultiSmart, such as 3-phase current monitoring, helps lower control panel costs. The remote control feature reduces maintenance and frequency of site visits, while the built-in local SCADA removes the added costs of HMI hardware and software.

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Agricultural Waste Management
Livestock & Poultry Agricultural Waste Management
Wastewater Systems
Building Systems Wastewater Systems
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Sewage Bypass
Wastewater Sewage Bypass
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Wastewater
Residential Wastewater
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Sewage Bypass
Wastewater Sewage Bypass
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Sludge Handling
Wastewater Sludge Handling
Emergency Floodwater Drainage
Stormwater & Floods Emergency Floodwater Drainage
Wastewater
Residential Wastewater
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Sewage Bypass
Wastewater Sewage Bypass
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Sludge Handling
Wastewater Sludge Handling
Emergency Floodwater Drainage
Stormwater & Floods Emergency Floodwater Drainage
Wastewater
Residential Wastewater
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Building Systems
Commercial Buildings Building Systems
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Wastewater Recycling & Reuse
Municipal Water & Wastewater Wastewater Recycling & Reuse
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information
Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents