EXO Platform YSI EXO Conductivity & Temperature Smart Sensor

SKU: 599870
Overview Documentation & Tools
Overview

EXO Conductivity & Temperature Digital Smart Sensor

EXO Conductivity & Temperature Digital Smart Sensor

Note: This product is intended for sampling and profiling applications.
This sensor must be installed into an EXO Sonde to function. Does not function on its own.

For long-term monitoring in fouling environments, please see our Wiped (C/T) sensor for the EXO2 platform. 

Product Features
  • 0 to 200 mS/cm measurement range
  • T63<2 sec response time
  • ±0.5% of reading or 0.001 mS/cm accuracy from 0 to 100

The EXO conductivity & temperature sensor is a digital smart sensor featuring welded titanium construction and wet-mateable connectors. A new metrology system specifically for EXO offers improved range of conductivity and increased accuracy of temperature sensors to better address oceanographic challenges.

Compact and Accurate

The EXO platform offers a completely new approach - highly accurate, quick-response sensors in a small, easy-to-deploy and easy-to-maintain package. Gone are large and complicated sensor arrangements requiring complex integration.

Smart Probes

All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute to various field sites.

Smart Ports

Wet-mateable connectors allow for swaps in wet conditions, while the smart ports shut down any excessive current draws to prevent damage.

Designed for Use with EXO Multiparameter Sondes

  • EXO1 sonde has 4 ports and a smaller diameter
  • EXO2 sonde has 7 ports for the ultimate monitoring platform
  • EXO3 sonde has 5 ports for a lower cost option using the central wiper
  • EXO2s sonde offers the same features as the EXO2, but without the battery compartment

 

Documentation & Tools

Documentation & Tools

Brochure