It looks like you are coming from United States, but the current site you have selected to visit is Sierra Leone. Do you want to change site?

Yes, please! No, keep me on the current site

53010 Stainless Steel Flexible Impeller Pump

Overview Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow
  • Handles viscosities up to 500 centiPoise
  • Uses standard IEC motor

010 Size Stainless Steel Flexible Impeller Pump

Flow rate: Nominal 12 Litres/min (2.6 gallons/min) at 1500rpm
Self-priming from dry up to 1.5m (4.9ft)
Pressure up to 3.5 bar

Documentation & Tools

Documentation & Tools

Documents