It looks like you are coming from United States, but the current site you have selected to visit is Sierra Leone. Do you want to change site?

Yes, please! No, keep me on the current site

51510 3/8" Forged Brass Pedestal Pump

Overview Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality forged brass and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

010 Size Forged Brass FIP Pedestal Pump

Flow rate: Nominal 10 Litres/min (2.2 gallons/min) at 1500rpm
Self-priming from dry up to 1.5m (4.9ft)

Documentation & Tools

Documentation & Tools

Documents