It looks like you are coming from United States, but the current site you have selected to visit is Sierra Leone. Do you want to change site?

Yes, please! No, keep me on the current site

50220 1 1/2" Bronze Electro-Magnetic Clutch Pump

Overview Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

200 Size Bronze FIP Electro-Magnetic Clutch Pump

Flow rate: Nominal 200 Litres/min (44.5 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Documentation & Tools

Documentation & Tools

Documents