Details:
For specifications and performance, dimensions and construction information, download the data sheet.
Our Mark II™ PT Series turbo meters offer the same installation and maintenance benefits as our standard Mark II turbo meters, but are engineered to withstand harsh pipeline conditions. These heavy-duty meters are designed to resist breakdown from pressure variations as well as moist and dirty gas typical of production fields.
The rugged construction reduces bearing wear and variations in pressure and flow are not a problem. Mark II PT meters also work well in areas where frequent or regular maintenance cannot be guaranteed.
Available for 4-8” pipelines, these turbos feature a top-entry design that allows the measurement module to be removed from the meter body without disassembling the pipeline. Mark II PT meters are suited for meter-mounted volume correctors and they are easily adapted to many flow computers.