820 Water Meter

Overview Industries & Applications
Overview

Overview

Thanks to its patented hydrodynamic balancing system, the MID approved 820 water meter is one of the few velocity meters approved in R250 for horizontal position, and in R160 for vertical position.

Now it is possible to get high accuracy when metering water containing solid particles— regardless of installation position or operating conditions.

Benefits to you

  • Offers a high accuracy in any position
  • Resists foreign particles in the network
  • Operates quietly
Product Features
  • Semi-dry protected dial
  • Extended measuring range
  • Limited pressure loss
  • High resistance to solid particles

Specifications

  • Available in DN 15 and DN 20
  • MAP 16
  • Compliant with OIML R49-2006, ISO 4064:2014, EN 14154:2007 and  MID approval 2004/22/EC
  • R160 up to R250
Industries & Applications

Industries & Applications

Recommended Industries and Applications