It looks like you are coming from United States, but the current site you have selected to visit is Sierra Leone. Do you want to change site?

Yes, please! No, keep me on the current site

5", 7" & 8" Remote Control Searchlights

Overview Documentation & Tools
Overview

Overview

Product Features

N/A

The 180mm model produces a mighty 230,000 candlepower and
1 lux at 1380' (418m). Made of heavily chromed brass for a classic look, it comes complete with a water-resistant, dual-speed control panel.

The most powerful remote control light that Jabsco manufactures
is the 200mm model, which produces a huge 500,000 candlepower
output with 1 lux at 2375' (719m). Equipped with a water-resistant,
dual-speed control panel, it’s made of heavily chromed brass, giving
it a classic appearance.

Model No.: 620xx-4 Series

62040-40025", 7" & 8" Remote Control Searchlights

Voltage 12 (Vdc)
Head Brass
Base Brass
Bulb Type 7" Spot
CandlePower 230,000
Range @ 1 Lux   2431 (ft) 740 (m) 

62040-40065", 7" & 8" Remote Control Searchlights

Voltage 24 (Vdc)
Head Brass
Base Brass
Bulb Type 7" Spot
CandlePower 230,000
Range @ 1 Lux   2431 (ft) 740 (m) 

62042-40065", 7" & 8" Remote Control Searchlights

Voltage 24 (Vdc)
Head Brass
Bulb Type Spot
Base Brass
CandlePower 500,000
Range @ 1 Lux   2375 (ft) 719 (m) 

 

Documentation & Tools

Documentation & Tools

Documents