It looks like you are coming from United States, but the current site you have selected to visit is Slovakia. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Micro Series Indoor - Micro

Overview Industries & Applications
Overview

Overview

Product Features
  • Comes in different sizes
  • Prepared connections for inlet pipe, discharge pipe and power supply
  • Comes preassembled for easy and fast installation
  • Easy to close cover with rubber seal
  • Tank with carrying handle and pictograms with "easy-to-install" symbols

MICRO PUMP STATION FOR INDOOR APPLICATIONS

The Xylem range of Flygt Micro pump stations is available in several different sizes and is the ideal solution when domestic wash- and wastewater must be delivered to sewer mains located at a higher level, or where gravity drainage is not possible. Other applications include groundwater or run-off from garage driveways.

The units can simply be installed on the floor under the sink, in the basement or directly in the sanitary space.

FULLY PREASSEMBLED

The Flygt Micro station comes delivered preassembled with discharge piping and inlet piping prepared for connection. The basins are made in polyethylene, a lightweight and strong material that makes them easy to handle and quick to install.

Industries & Applications

Industries & Applications

Recommended Industries and Applications