Flygt Chopper Pumps Flygt Chopper Pump F 3085

Overview Specifications Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Cuts tough solids
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

COMPACT CHOPPER PUMPS CUT SUMP PROBLEMS DOWN TO SIZE

Flygt F 3085 chopper pump is specifically designed for pumping liquid manure with long-fiber components. Whether you face a simple or a demanding pumping job, Xylem always offers the right solution for the job.

The Flygt F 3085 is equipped with a particularly powerful and dependable impeller. It makes for great operating reliability and reduces annoying and costly interruptions to a minimum. At the same time the F pumps offer a significantly wider range of applications, both with respect to output quantity and pressure head.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft gives maximum strength and corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Griplock™ seal system. Secure locking to the shaft, no rubber friction, no grub screws and no shaft damage.
  • Motor cable SUBCAB® specially developed for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump 50Hz
F 3085 LT 1phase 4p
F 3085 LT 3phase 4p
F 3085 LT 1 phase 4 poles 50hz US
F 3085 LT 3 phase 4 poles 50hz US
F 3085 LT 1 phase 4 poles 50hz Metric
F 3085 LT 3 phase 4 poles 50hz Metric
F 3085 LT 1 phase 4 poles 60hz US
F 3085 LT 3 phase 4 poles 60hz US
F 3085 LT 1 phase 4 poles 60hz Metric
F 3085 LT 3 phase 4 poles 60hz Metric
f) Frequency
50
50
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
PumpName
F 3085 LT 1~ 4p
F 3085 LT 3~ 4p
d) Discharge outlet diameter
100
100
3 15/16 inch
3 15/16 inch
100 mm
100 mm
3 15/16 inch
3 15/16 inch
100 mm
100 mm
g) Number of poles
h) Phase
4
4
4
4
4
4
4
4
4
4
Rated Speed
1
3
1~
3~
1~
3~
1~
3~
1~
3~
i) Rated power
1420
1400
Suction Flange Diameter
1.5
2
2 hp
1.7 hp - 2.7 hp
1.5 kW
1.3 kW - 2 kW
2.4 hp
3 hp
1.8 kW
2.2 kW
a) Impeller material
190
194
Rated Voltage
Spherodial graphite cast iron
Spherodial graphite cast iron
j) Rated currents @400V
220, 230, 240
190, 200, 200, 208, 220, 230, 346, 350, 380, 380, 400, 400, 400, 400, 415, 440, 500, 550, 660, 690
f) Frequency
9.4 A
8.3 A
9.2 A
4.2 A - 5.2 A
9.2 A
4.2 A - 5.2 A
10 A
4.9 A
10 A
4.9 A
d) Discharge outlet diameter
g) Number of poles
h) Phase
3 15/16 inch
3 15/16 inch
100 mm
100 mm
3 15/16 inch
3 15/16 inch
100 mm
100 mm
i) Rated power
j) Rated currents @400V
Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
F 3085 LT 1 phase 4 poles 50hz US
F 3085 LT 3 phase 4 poles 50hz US
F 3085 LT 1 phase 4 poles 50hz Metric
F 3085 LT 3 phase 4 poles 50hz Metric
F 3085 LT 1 phase 4 poles 60hz US
F 3085 LT 3 phase 4 poles 60hz US
F 3085 LT 1 phase 4 poles 60hz Metric
F 3085 LT 3 phase 4 poles 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Drainage
Residential Drainage
Wastewater
Residential Wastewater
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Brochures

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.