It looks like you are coming from United States, but the current site you have selected to visit is Slovenia. Do you want to change site?

Yes, please! No, keep me on the current site

NC Series Godwin NC150S

Overview Specifications Accessories Industries & Applications Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Dri-Prime® automatic self-priming system​
  • Featuring Flygt N-technology for non-clog performance and sustained high-efficiency
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​
  • Close-coupled design for easy to service pump-end
  • EU Compliant Stage V Engines 

Fibrous material, sewage and general dewatering applications

The Godwin Dri-Prime® NC150S pump is an extremely powerful, yet compact pump with flow capabilities to 1,770 US GPM (403 m³/hr). It also features Flygt N-technology with its innovative self-cleaning impeller.

The NC150S is a member of the Godwin S Series of Smart pumps, equipped with a new generation of Field Smart Technology (FST) for remote monitoring and control. NC Series pumps are engineered to deliver sustained high efficiency resulting in lower energy and fuel costs while reducing unplanned downtime, making the NC150S a best-in-class portable pump suitable for both sewage and clean water pumping applications.

Available Options

  • Diesel engine and electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure


Specifications

Specifications

Diesel Standard
Model 32
Model 27
Connection: Suction (in) Diesel
6" 150# ANSI B16.5
Connection: Discharge Ø (in) Diesel
6" 150# ANSI B16.5
Rating [hp]
75 hp
Standard Mount Diesel
Trailer
Skid
Connection: Suction [mm] (in) Diesel
[150] (6)
Connection: Discharge Ø [mm] (in) Diesel
[150] (6)
Max. solids handling [mm] (in) Diesel
[42] (1.7)
Critical / Quiet Enclosure
Model 32
Model 27
Noise Level @ 30' (dBA)
68
Standard Mount Critical Quiet Enclosure
Skid
Skid
dB(A) at 7 m
67
Electric Standard 60 Hz
Model 32
Model 27
Rating [hp] Electric 60 Hz
75
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
84
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 32
Model 27
Rating [kW] Electric 50 Hz
18.5
Rated Current [A] Electric 50 Hz
34
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Tandem Connections

  •   Connects two or more pumps in series for extra high-head operation
  •   Available for Flygt 2000 or 2600 series BS version pumps
  •   Allows hose and pipe connections

Trailers & Trolleys

  • 3” pintle hitch (other options available)
  • DOT LED lights
  • Electric brakes
  • 6-pin, round-pin trailer plug (other options available)
  • Fuel cell (for integral diesel driven pumps)

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

Genuine Parts

Dri-Prime Mechanical Seal Kit

  •   Each kit contains viton/SS gaskets and o-rings
  •   Will work with standard or SS/CD4MCu builds
  •   For diesel or electric drive units

Dri-Prime diesel engine filter kit

  • Available for diesel engine pumps
  • Available for Tier 2, Tier 3, interim Tier 4 (iT4) and Final Tier 4 (FT4) engines
  • Each kit contains oil filter, fuel filter(s), air filter(s), and compressor filter (if applicable)
  • Kit contains all filters required for service 

Dri-Prime 1-2 Years Spare Parts Kit

  • Available for Godwin Dri-Prime pumps
  • Kits provide cost savings over purchasing components individually
  • Kits include the most common wear parts needed for maintenance and repairs during the first 1-2 years of normal pump usage
  • Each kit includes Venturi jet and nozzle, compressor line, belt, O-rings, discharge ball/seat or flapper/gasket, inspection gaskets, and PDF drawing illustrating the location of each part

Dri-Prime Ejector Service Kit

  • Available for standard and SS builds
  • Each kit contains items to replace the Venturi and Screen gasket
  • Kits allow for fast replacement with minimal downtime
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Guideline

Documents