Whether mono-media deep bed, dual media, or tri-media, Xylem carefully evaluates influent water characteristics and process requirements. Next the right configuration of media, with the effective size and uniformity coefficient to give energy efficient, consistent and long term performance is provided.
Leopold Engineered Filter Media products are processed in a unique, state-of-the-art facility specifically designed to produce anthracite filter media with low uniformity coefficients (UC).
What truly sets Xylem apart from most of other media processors is moisture reduction prior to screening. Reducing the moisture in the raw feedstock greatly enhances screening efficiencies, enabling more anthracite to be shipped – and less water – and to produce multiple distinct media sizes all with UCs below 1.30.
Leopold low-UC anthracite products enable plants to operate longer before backwashing and use less filtered water. They also extend the life of the filter before the media must be changed out and lead to improvements in turbidity removal.
Produced from the highest quality anthracite to assure hardness, durability and performance, Leopold Engineered Filter Media is NSF-approved and meets or exceeds AWWA standards for granular filter media.
Leopold Engineered Filter Media Products brochure | PDF | 771.16 KB |