Overview Industries & Applications
Overview

Overview

Product Features
  • Stainless steel design
  • Up to 50 mm free passage
  • Flow: up to 40 m³/h
  • Head: up to 14.5 m

DX series, stainless steel electric pumps, are available with twin-channel or vortex impeller (DXV).

Designed to handle suspended solids up to 50mm in diameter (35 mm for DX 35 and DXV 35).
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
Versions with or without float switch are available. DRIVELUB SEAL SYSTEM.

Specifications

  • Flow: up to 40 m³/h
  • Head: up to 14.5 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.55 kW up to 1.50 kW
  • Temperature of pumped liquid: to 35 °C
  • Maximum immersion depth: 5 m
  • Free passage: up to 50 mm
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater
Residential Wastewater
Wastewater Systems
Building Systems Wastewater Systems
Wastewater Systems
Building Systems Wastewater Systems