It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Overview Industries & Applications
Overview

Overview

Product Features
  • Up to 50 mm free passage
  • Delivery: up to 42 m³/h
  • Head: up to 21 m

DL series submersible pumps, made of cast iron and stainless steel, are available with single channel (DL) or Vortex (DLV) impellers for large free passage.

Designed to handle solids-laden wastewater, with up to 21 m head and 42 m³/h capacity.
0,6 kW (0.8 HP) to 4 kW (5.5 HP) rated power. Solids handled up to 50 mm in diameter.

Specifications

Delivery: up to 42 m³/h
Head: up to 21 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.60 kW up to 1.50 kW
Temperature of pumped liquid: to 50 °C
Maximum immersion depth: 5 m
Free passage: up to 50 mm

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems
Wastewater
Residential Wastewater
Wastewater Systems
Building Systems Wastewater Systems
Wastewater Systems
Building Systems Wastewater Systems