Small Pump rafts (Models 25 and 55)
For Flygt pump models in the Ready, 2620-2640 and 2720 series.
- Simple: Strap on the pump, lift in the pump handle
- Pump top is above the surface, making it good in shallow water
- Prevents the pump from lying flat on the side
- Additional strainer for improved clogging resistance
- Foam filled to prevent sinking
Large Pump raft (Model PFM)
For Flygt pump models in the 2000, 2600, 2800, 2700, 3000 and 5100 series.
- Compact and lightweight
- Stainless steel metal parts
- Easily mounted to pumps on site
- Lifting points for easy installation
- Easy to transport as an integral unit
- Foam filled to prevent sinking