It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Hydrostatic & Ultrasonic Level Transmitters LTU401

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Quick power on time and low supply voltage capabilities makes it suitable for battery powered solutions
  • Compact design for use in 1-inch pipes
  • Printed part information on the transmitter body ensures long-term readability
  • Soft cable for improved straight/vertical hanging capabilities
  • Excellent price/performance ratio 

WITH COST EFFECTIVENESS IN MIND

The LTU 401 combines robustness, price/performance with attractiveness to offer an outstanding level sensor to match today’s demands. Offering lower performance, it clearly differs from the LTU 701 but a closer look on details such as materials, power supply range, power on time and the choice of cable, reveals that this level sensor has much to offer!

Built with high quality but offered at a very competitive price, this level sensor is meant to last!

Specifications

Specifications

General
LTU401
Power Supply/Supply
8-30VDC
Output Signal
4-20mA
Operating Temperature
5° to 40° C/ 41 to 104° F
Standard Measurement Ranges
0-5m/0-16ft, 0-10m/0-33ft
Max Measurement Range
10m/33ft
Standard Cable Lengths
10, 15, 20, 50m/ 33, 49, 66, 164ft
Diaphragm/Technology
Ceramics/SS
Accuracy
1%
Specific Approvals (except CE)
cULus
System Components
LTU401
Weight
Low
Other
LTU401
Scaleable/Possible to change the measurement range
No
Diameter
Appropriate for narrow installations (Pipes, Bore Holes)
Degree of customization possibilities (range, cable etc.)
Low
Sea Water Ready
Yes
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Hydroelectric
Energy & Power Hydroelectric
Nuclear
Energy & Power Nuclear
Coal
Energy & Power Coal
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Sewage Bypass
Wastewater Sewage Bypass
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Wastewater
Residential Wastewater
Drainage
Residential Drainage
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.