It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Hydrostatic & Ultrasonic Level Transmitters LTU701

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High accuracy ensures reliable level input for pump control
  • Measurement range adjustability makes the LTU 701 custom fit any installation, resulting in increased accuracy
  • Heavy weight makes installations simpler and safer and makes the level transmitter less prone to turbulence
  • Designed to minimize clogging and reduce the number of service visits required
  • Built-in lightning protection (selected part numbers) for thunder-prone installation
  • ATEX/IECex and cCSAus approvals  as standard
  • High temperature range expands the number of possible installations

THE NEXT STEP IN ROBUST HIGH PERFORMANCE LEVEL MEASUREMENT

The Flygt LTU 701 is a modern and technically advanced Level Transmitting Unit going all-in on every part. Designed not only to handle pre-configured high-performance level measurement, it breaks new ground offering configurability, scalability and maintenance possibilities using HART-communication and the Flygt HART modem. Being extremely robust and available in many versions including ones having built-in lightning protection, the LTU 701 is the flagship in the Flygt level sensor fleet!

Specifications

Specifications

General
LTU701
Power Supply/Supply
9-48 VDC
Output Signal
4-20mA
Operating Temperature
-20° to 80° C/ -4 to 176° F
Standard Measurement Ranges
0-3,5m/0-11ft 0-5m/0-16ft 0-10m/0-33ft 0-20m/0-66ft
Max Measurement Range
1000m/3300ft
Standard Cable Lengths
15, 20, 25, 35, 50m/ 49, 66, 82, 115, 164ft
Diaphragm/Technology
Piezoresistive/ Hastelloy
Accuracy
0,1%
Specific Approvals (except CE)
ATEX/cCSAus
System Components
LTU701
Weight
High
Other
LTU701
Scaleable/Possible to change the measurement range
"Yes, through HART Free scalable within 0-20m (Span min-max: 0,7-20m, meaning measurement ranges: min 0-0,7m to max 0-20m"
Diaphragm Protection
Large through holes
VFD Suitable
Yes
Lightning Protection
Built in lightning protection (selected part numbers)
Degree of customization possibilities (range, cable etc.)
High
Sea Water Ready
Yes
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.