It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Level Switches ENM-10 Level Switch

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Simple method for most level control applications and still very reliable and with an impressive track record
  • Available in many different versions, depending on the medium in which it will be used, cable length needed and required approvals
  • For EX applications, a black ENM-10 EX is available with ATEX and IECEx approvals

SO SIMPLE, YET SO RELIABLE

Proper level regulation is critical for operational reliability. Lack of proper regulation can cause improper operation, pump damage or, in the worst case, overflow resulting in environmental and economic consequences. With many years of experience and countless satisfied users, the natural choice for level regulation is the Flygt ENM-10.

THE IDEAL CHOICE

The Flygt ENM-10 level regulators are the ideal choice for most level control applications, such as wastewater pumping stations and ground water or drainage pumping. When the liquid level reaches the regulator, the bulb tilts, activating the internal micro switch, which starts or stops a pump or triggers an alarm device.

Specifications

Specifications

General
Standard
EX
Power Supply/Supply
Interrupting capacity: AC: 250 V/10 A resistive load AC: 250 V/3 A inductive load at cosφ = 0.5 DC: 24 V/ 10mA min., 6 A max. Note that local regulations may limit the voltage.
Interrupting capacity: AC: 250 V/10 A resistive load AC: 250 V/3 A inductive load at cosφ = 0.5 DC: 24 V/ 10mA min., 6 A max. Note that local regulations may limit the voltage.
Operating Temperature
Min. 0°C (32°F) Max. 60°C (140°F)
Min. 0°C (32°F), Max. 60°C (140°F)
Standard Cable Lengths
6, 13, 20, 30 or 50 m* (20, 42, 65,100 or 167 ft.) *Other cable lengths and liquid densities available upon request.
6, 13, or 20 m (20, 42 or 65 ft.)
Specific Approvals (except CE)
CSA
ATEX/IECEX
Liquid Density
Between 0.95 and 1.10 g/cm³* *Other cable lengths and liquid densities available upon request
Between 0.95 and 1.10 g/cm³
Materials
Body: Polypropylene, Bending relief: EPDM rubber, Cable: Special compound PVC & NBR/PVC
Body: Conductive polypropylene/carbon, Bending relief: NBR/PVC, Cable: NBR/PVC
Other
Standard
EX
Degree of customization possibilities (range, cable etc.)
High
Low
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Pressure Boosting
Commercial Pools Pressure Boosting
Hydroelectric
Energy & Power Hydroelectric
Nuclear
Energy & Power Nuclear
Mining
Source / Raw Water Mining
Coal
Energy & Power Coal
Emergency Floodwater Drainage
Stormwater & Floods Emergency Floodwater Drainage
Flood alert monitoring
Stormwater & Floods Flood alert monitoring
Stormwater Monitoring
Stormwater & Floods Stormwater Monitoring
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Sewage Bypass
Wastewater Sewage Bypass
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Wastewater
Residential Wastewater
Drainage
Residential Drainage
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents

Flygt ENM-10 liquid level regulators.pdf

Related Products & Services