WP-Dynamic 50 °C Water Meter

Overview Solutions
Overview

Overview

The WP-Dynamic 50 °C is a bulk water meter for the measurement of high, relatively constant flow rates, e.g. behind pumps. It is available in sizes DN 40 to DN 400.

Benefits to you

  • Can be installed in horizontal, vertical or inclined position
  • Measures high, relatively constant flow rates
Product Features
  • Patented hydrodynamically balanced rotor (≤DN 300)
  • Patented symmetrical calibration adjustment (≤DN 300)
  • Up to 3 pulsers (1 x OD, 2 x RD) may be fitted without breaking the approval seal
  • ¼” connection port for pressure sensors
  • Hermetically sealed register (IP 68)
  • Register may be rotated through 360°
  • High overload capability
  • Pattern approved removable measuring element
  • Powder coating provides maximum corrosion protection

 

Specifications

  • Cold water meters pressure rate PN 40
  • Metrological class B
  • 30 °C

For additional information about this product, please download the data sheet.