The compact PolluStat ultrasonic meter measures energy consumption in heating or cooling circuits. Thanks to its high-precision flow sensor, the application range stretches from district heating stations to consumption billing for individual apartments. It is equipped with a large comprehensive LCD with programmable screens.
The following modules for remote readout and data communication are available as options and can be retrofitted:
For electronic remote reading of the meters and connection to building automation systems, a series of optional modules are available for the PolluStat series, which can be installed in the factory or retrofitted at any time:
Wireless M-Bus (radio)
A wireless M-Bus interface for walk-by and stationary readout in accordance with Open Metering Standard (OMS). 868 MHz frequency with the freely selectable modes S1, T1 and C1. Encryption modes 5 and 7 can also be selected per OMS 4.0.2.
M-Bus
For cable-connected data readout via a 2-wire cable with reverse polarity protection per EN13757. Suitable for monitoring, building automation, or connection to an existing M-Bus network. Unlimited number of readouts. (Data update rate 120 s, with external power supply operation 2 s.)
Remote meter pulse
Potential-free pulse output for connection to various interrogation devices.
Wireless M-Bus (radio) with three inputs for external consumption meters
This option allows the connection of up to three external consumption meters, e.g. an electricity meter, a cold and a hot water meter. Reed contact or open collector pulse can be connected. The pulse value can be adjusted with the optical head and by suitable software.
M-Bus with three inputs for external consumption meters
This option allows the connection of up to three external consumption meters, e.g. an electricity meter, a cold and a hot water meter. Reed contact or open collector pulse can be connected. The pulse value can be adjusted with the optical head and by suitable software.
For more information about this product, please download the data sheet.