PolluFlow® Flow Sensor

Overview Solutions
Overview

Overview

The PolluFlow® ultrasonic flow sensor with volume pulse output has been designed for use with the PolluTherm® integrator for measuring heating and cooling energy. The measurement principle is based on the state-of-the-art ultrasonic technology.

Ultrasonic technology offers many benefits: no moving parts, low pressure loss, wide flow measurement range and sensitive to low flow, large metering dynamics, and insensitiveness to suspended particles.

Benefits to you

  • Ultrasonic principle; no moving parts in the flow sensor
  • Available sizes from qp 0.6 to qp 60 (DN15 to DN100)
  • Separately certified calculator, temperature sensors and flow sensor
  • Service-friendly design enables cost-effective reprocessing once calibration period has expired
  • Together with our PolluTherm integrator, PolluFlow offers the same handling, same module, same communications and same operation
  • Horizontal, vertical and inclined installations available in all sizes
  • Very good long term stability approved by AGFW duration test on the PolluFlow flow sensor
Product Features
  • External power supply (e.g. through the integrator)
  • Standard pulsed output for the integrator

 

Specifications

  • Approved in accordance with EN 1434 and MID in Class 2 with dynamic range 1:100 (qi:qp)
  • 1L or 10L pulsed output for calculator depending on sizes
  • Material for flow sensor brass (qp 6 … 10 m³/h), grey cast iron (qp  15 … 60 m³/h)
  • Temperature range from 5-130 °C (briefly: 150 °C)
  • Installation in any position possible
  • Cable length 2,4m as standard, longer cable possible on request
  • Protection IP54 for heating, IP65 for cooling

For more information about this product, please download the data sheet.