MeiStream® Water Meter

Overview Solutions
Overview

Overview

MeiStream® is an industrial meter for:

  • Measurement for billing of cold potable water up to 50 °C
  • Measurement of high flow rates (e.g., in pumped pipes)
  • Measurement of low flow (e.g., in light load periods)
  • Leakage control
  • Sizes from DN 40 up to DN 300

Benefits to you

  • High overload capability
  • No straight inlet length necessary (U0D0 acc. to OIML R49 and EN 14154)
  • Installs in horizontal and vertical positions
  • Can be submerged; protection class IP68
  • Materials are temperature resistant up to 70 °C
  • Use of optical pulsers type OD are still possible
Product Features
  • Meter with MID pattern approval acc. to annex MI001
  • Exchangeable metrological unit with MID pattern approval acc. to annex MI001
  • Meter body in short (WP) and long (WS) overall length acc. to DIN 19625 and EN 14154 available
  • Register prepared for HRI-Mei pick-up

 

Specifications

  • Encoder register with different data protocols (M-Bus, MiniBus, Sensus, IEC 1107)
  • Version free of copper alloy for aggressive water
  • Version for high pressure up to PN 40
  • Version for use in hazardous area
  • HRI-Mei factory mounted
  • ¼” pressure monitoring port

For more information about this product, please download the data sheet.