MeiStream® FS Flow Sensor 90 °C

Overview Solutions
Overview

Overview

The MeiStream® FS Flow Sensor 90 °C combines the high reliability and measurement accuracy of the Woltman WP meter with the advantages of the Woltman WS meter in the lower measuring range. This combination creates an excellent flow sensor with an MID approval according to MI004 or EN 1434 in the accuracy class 2.

Volume pulses are generated by the interface HRI-Mei FS. This interface transfers volume pulses with programmable pulse values to the heating or cooling calculator. Possible reverse flows are compensated.

Benefits to you

  • Provides excellent metrological performance
  • Installs in a horizontal or vertical position
  • Easy installation, even in narrow locations
  • Compatible with existing measuring points
  • Does not require straight pipe at inlet or outlet (U0D0 acc. EN 14154)
  • Measures hot process water up to 90 °C
  • Measures cooling water starting from 5 °C
Product Features
  • Flow sensor for heating and cooling meters for commercial and light industrial use
  • Designed for high permanent flow rates, such as generated by pumps, as well as low flow rates in off-peak periods
  • Horizontal or vertical pipe installations

 

Specifications

  • MID approval for heating and cooling applications
  • Sizes DN 50 to DN 100
  • Interface for pulsers: HRI-Mei FS and Opto OD
  • Pressure range PN 16

For more information about this product, please download the data sheet.