120 Water Meter

Overview Solutions
Overview

Overview

Capture your billing data with the powerful, compact MID approved 120. This single-jet, dry dial water meter is pre-equipped with an integrated AMR interface to give you an easy and versatile readout. The 120 is tamper proof and delivers exceptional performance over its lifetime.

Benefits to you

  • Delivers an easy, versatile readout
  • Offers an exceptional cost-to-performance ratio
  • Protected against misuse
Product Features
  • High resistance to water impurities
  • Suitable up to 50 °C as a cold water meter
  • Suitable up to 90 °C as a warm water meter
  • AMR pre-equipped for pulse or radio interface

Specifications

  • Available in DN 15 (Q3 2.5)
  • Examination certificate
    • 2004/22/CE (MID)
    • EN 14154:2007
    • OIML R49:2006
    • ISO 4064:2014
  • Q3 2.5 DE-12-MI001-PTB013

For more information on this product, please download the data sheet.