It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Overview Solutions
Overview

Overview

Product Features

N/A

These wiring harnesses allow for standard remote control installations where cable lengths are greater than those supplied with the light.

Model No.: 43990

43990-0013  10ft (3m) Harness
  For models 135SL, 146SL, 155SL (-0012 Only), 255SL, 5" (130) Chrome RC, 7" (180) Chrome RC
43990-0014  15ft (4.5m) Harness
  For models 135SL, 146SL, 155SL (-0012 Only), 255SL, 5" (130) Chrome RC, 7" (180) Chrome RC
43990-0015  25ft (7.6m) Harness
  For models 135SL, 146SL, 155SL (-0012 Only), 255SL, 5" (130) Chrome RC, 7" (180) Chrome RC
43990-0016  35ft (10.7m) Harness
  For models 135SL, 146SL, 155SL (-0012 Only), 255SL, 5" (130) Chrome RC, 7" (180) Chrome RC

Model No.: 64042

64042-1011 10' (3m) electronic control
64042-1007 15' (4.5m) electronic control
64042-1008 25' (7.6m) electronic control
64042-1009 50' (15.2m) electronic contro

 

Solutions

Solutions

Recommended Solutions