It looks like you are coming from United States, but the current site you have selected to visit is Singapore. Do you want to change sites?

Yes, please. No. Keep me on the current site.

FSS Flow Sampling System

Overview Solutions
Overview

Overview

Product Features
  • Ideal for wastewater, industrial, and environmental flow sampling
  • Lightweight and easy to carry
  • Rugged construction for harsh environments
  • Supports several different types of flow calculation modes
  • Scalable flow proportional sample triggering
  • Adjustable and repeatable sample volume
  • Peristaltic pump prevents sample contamination
  • Flow Data Recorder is Windows and PDA compatible
  • Easy to use programming system
  • The easiest and most reliable method for collecting water samples

Global Water has created a unique flow sampling system. This system includes an easy to use lightweight composite water sampler, an open channel flow monitor with dual displays and outputs, and a data recorder that is both Windows and PDA (Windows CE or Mobile) compatible. This compact system is portable for field installation and fully customizable to meet your needs.

Solutions

Solutions

Recommended Solutions