Overview Documentation & Tools ;
Overview

Overview

Product Features

Shallow Freshwater Only

This sensor must be installed into an EXO Sonde to function. Does not function on its own.

The EXO guarded Chloride ISE sensor is a digital smart sensor featuring welded titanium construction and wet-mateable connectors. Complete calibration in less than 15 minutes using EXO's suite of smart sensors and intuitive KOR interface software.

Note: Intended for sampling applications. Not for use in an EXO2 system with a central wiper installed.

  • Measures Cl- in freshwater applications
  • Depths not to exceed 17 meters (55 ft) or 25 psi
  • 3 month warranty on sensing module

Compact and Accurate
The EXO platform offers a completely new approach - highly accurate, quick-response sensors in a small, easy-to-deploy and easy-to-maintain package. Gone are large and complicated sensor arrangements requiring complex integration.

Smart Probes
All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute to various field sites.

Smart Ports
Wet-mateable connectors allow for swaps in wet conditions, while the smart ports shut down any excessive current draws to prevent damage.

SKU: 599711

 

Documentation & Tools

Documentation & Tools

Brochure