TitroLine 5000 Titrator

Overview Industries & Applications ;
Overview

Overview

Product Features
  • Full color display, including online curves that can be easily viewed from a distance and at extreme angles
  • Includes two USB and two RS232 ports for expansion and connection of devices such as USB keyboard, USB-storage device, balance, PC and additional SI Analytics peripherals
  • Exports the results as PDF and CSV to a memory stick/USB device
  • Transfer of methods via USB device
  • Standard methods
  • Daisy-chain capability
  • High resolution pH/mV-measurement input for pH-, ORP-, silver - and further mV-electrodes
  • Pt 1000 and NTC 30 temperature measurement input for automatic temperature compensation
  • Pre-installed standard methods for FOS/TAC, alkalinity, total acidity in drinks, chloride etc.
  • Linear and dynamic titration to equivalence points
  • Titration to pH and mV-end points
  • Same manual titration and dosing function as the piston burette

The TitroLine┬« 5000 automatic titrator combines a syringe burette and pH/mV meter plus integrated intelligence. This intelligence automitcally carries out the parameterisation method for you.

The predecessor of the TitroLine 5000, TitroLine easy, has always been the first choice if you were looking for a very easy-to-use automatic titrator for any application. Special training or a deeper knowledge of automatic titration was not necessary to get precise and quick results. That and much more is exactly what the new TitroLine 5000 stands for.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

+

There was a problem...

Install for this language not supported at the moment. Please try again later.