SenTix® HWD pH Electrode for seawater

Overview Documentation & Tools ;
Overview

Overview

Product Features
  • Suitable for aqueous and partly aqueous samples, low ionic strength.
  • Adjustable split ring junction enables measurement in most difficult samples
  • Adjustable electrolyte flow for adaption to the sample
  • Built-in temperature sensor for automatic temperature compensation
  • Large electrolyte reservoir
  • NTC 30 kOhm

SenTix® HWD (shaft length 170mm) is an universal and convenient pH electrode for all cases where pH measurement with standard electrodes fail because of sample composition or consistence.

With liquid electrolyte (3 mol/l KCl), 1 m fixed cable with DIN plug and 4 mm banana plug. Suitable for aqueous and partly aqueous samples, low ionic strength.

SKU: 103731