SenTix® 940 Universal IDS pH electrodes

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features
  • Robust and flexible IDS pH measurement
  • Digital measurement of pH including electrode quality monitoring – Perfectly suited for mobile measurement: SenTix® 940, SenTix® 940-3, SenTix® 940-P, for MultiLine® IDS and inoLab® Multi IDS meters
  • Securely measured values due to signal processing in the sensor
  • Easy electrode replacement thanks to calibration data stored inside sensor
  • Sensor quality monitoring by QSC function

SenTix® 940 Low maintenance IDS pH combination electrode with gel electrolyte, plastic shaft and integrated temperature sensor, memory for 10 calibartion records, stored serial number, QSC function.

SenTix® 940: 1.5 m fixed cable with waterproof digital connector SKU: 103740
SenTix® 940-3: 3 m fixed cable with waterproof digital connector SKU: 103741
SenTix® 940-P: plug head for AS/IDS-x cables or wireless modules IDS WLM-S SKU: 103760

Specifications

Specifications

Specifications
SenTix® 940 All SKUs
pH
0.000 …; 14.000; ± 0.004
mV
---
Temperature
0 … 80 °C
Documentation & Tools

Documentation & Tools

Brochure

Manual